Related Products
-
Part No. 75-3562$1.07Bolt Assembly: M4 x 12.00mm Black FHSCS with Washer and Hex Nut - Black Zinc -
Part No. 75-3538$1.00Bolt Assembly: M4 x 12.00mm Black BHSCS with Washer and Hex Nut - Black Zinc -
Part No. 75-3558$0.97Bolt Assembly: M4 x 16.00mm Black SHCS with Washer and Hex Nut - Black Zinc
11-4065
M4 Hex Nut
M4 Hex Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Hex Nut |
| Mfg Standard | DIN 934 |
| A (Thread) | M4 x 0.7 |
| B | 6.89mm |
| C | 3.10mm |
| Weight | 0.001000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black Type Hex Nut Mfg Standard DIN 934 A (Thread) M4 x 0.7 B 6.89mm C 3.10mm Weight 0.001000
-
-
CAD Files
-
CAD Files
-