Related Products
-
Part No. 11-4310$0.56M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3537$0.94Bolt Assembly: M4 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()25-1941
M4 Slide-in Economy T-Nut - Offset Thread
M4 Slide-in Economy T-Nut - Offset Thread
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | 15.87mm |
| B | 4.75mm |
| C | 11.00mm |
| D (Thread) | M4 X 0.7 |
| E | .76mm |
| F | 3.14mm |
| Weight | 0.006000 |
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Steel Grade 1010 Finish Zinc Color Bright A 15.87mm B 4.75mm C 11.00mm D (Thread) M4 X 0.7 E .76mm F 3.14mm Weight 0.006000
-
- Description
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
CAD Files
-