My Wish Lists
()
Last Added Items
You have no items in your wish list.
19-2065
M12 Hex Nut
M12 Hex Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| Type | Hex Nut |
| Mfg Standard | DIN 934 |
| A (Thread) | M12 x 1.75 |
| B | 19.00mm |
| C | 10.00mm |
| Weight | 0.033000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Bright Type Hex Nut Mfg Standard DIN 934 A (Thread) M12 x 1.75 B 19.00mm C 10.00mm Weight 0.033000
-
-
CAD Files
-
CAD Files
-