Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4166-Black
10 Series 6 Hole - Rectangular Flat Plate
10 Series 6 Hole - Rectangular Flat Plate
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 3.000” |
| B | 2.000" |
| C | 1.000” |
| D | .500” |
| E | .257" |
| F | .188" |
| Weight | 0.101000 |
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 6 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 3.000” B 2.000" C 1.000” D .500” E .257" F .188" Weight 0.101000
-
- Description
The 6 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 6 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-


