Related Products
-
Part No. SQS-CORNERP$33.49Corner Plate for Square Pipe with Hardware -
Part No. SQP-96-BK$64.51Black 8 ft Steel Square Pipe 1.575" x 1.575" -
Part No. SQS-CENTER$29.99Center Plate for Square Pipe wih Hardware
My Wish Lists
()W-8PF-KIT
8'' Plate Fix Caster Kit
The Ergonomic 8'' Rigid Plate-Mount Caster is ideal for heavy-duty applications where fixed-direction movement is required. It's sealed precision ball bearings are maintenance-free, providing long-lasting, smooth performance in tough environments.
- Polyurethane Wheet reduces push/pull forces and resists debris, oil, and grease
- Built to handle loads up to 1200 lb (500 kg)
- Caster features a 5 mm thick steel fork and a durable top plate
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

The Ergonomic 8'' Rigid Plate-Mount Caster is ideal for heavy-duty applications where fixed-direction movement is required. It's sealed precision ball bearings are maintenance-free, providing long-lasting, smooth performance in tough environments.
- Polyurethane Wheet reduces push/pull forces and resists debris, oil, and grease
- Built to handle loads up to 1200 lb (500 kg)
- Caster features a 5 mm thick steel fork and a durable top plate
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

| ESD Safe | No |
| Weight | 9.700000 |
| Series | Pipe |
| Type | Rigid |
| Material | Polyurethane |
| Color | Red Wheels / Gray Rims |
| Load Capacity | 1200 lb (500 kg) |
| Wheel Diameter | 8.000” (203.20mm) |
| Caster Height | 9.500” (240.50mm) |
| Wheel Width | 2.000” (50.00mm) |
| Max Speed | 2.5 mph |
The Ergonomic 8'' Rigid Plate-Mount Caster is ideal for heavy-duty applications where fixed-direction movement is required. It's sealed precision ball bearings are maintenance-free, providing long-lasting, smooth performance in tough environments.
- Polyurethane Wheet reduces push/pull forces and resists debris, oil, and grease
- Built to handle loads up to 1200 lb (500 kg)
- Caster features a 5 mm thick steel fork and a durable top plate
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 9.700000 Series Pipe Type Rigid Material Polyurethane Color Red Wheels / Gray Rims Load Capacity 1200 lb (500 kg) Wheel Diameter 8.000” (203.20mm) Caster Height 9.500” (240.50mm) Wheel Width 2.000” (50.00mm) Max Speed 2.5 mph
-
- Description
-
The Ergonomic 8'' Rigid Plate-Mount Caster is ideal for heavy-duty applications where fixed-direction movement is required. It's sealed precision ball bearings are maintenance-free, providing long-lasting, smooth performance in tough environments.
- Polyurethane Wheet reduces push/pull forces and resists debris, oil, and grease
- Built to handle loads up to 1200 lb (500 kg)
- Caster features a 5 mm thick steel fork and a durable top plate
- Kit includes: (4) Extended Brackets for 8" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-