Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
W-3EF
3" Rigid Stem Caster
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, moderate distance trips of 30 to 60 feet, or frequent uses 40 to 80 times per day.
- Rigid stem caster is equipped with a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
A Flexpipe Product

The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, moderate distance trips of 30 to 60 feet, or frequent uses 40 to 80 times per day.
- Rigid stem caster is equipped with a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.166000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 150 pounds (68 kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 3.000” (74.00mm) |
| Caster Height | 4.125” (104.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, moderate distance trips of 30 to 60 feet, or frequent uses 40 to 80 times per day.
- Rigid stem caster is equipped with a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 1.166000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 150 pounds (68 kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 3.000” (74.00mm) Caster Height 4.125” (104.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, moderate distance trips of 30 to 60 feet, or frequent uses 40 to 80 times per day.
- Rigid stem caster is equipped with a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
A Flexpipe Product

-
CAD Files
-
CAD Files
-

