Related Products
My Wish Lists
()PI-TAPE36-BL
Blue Protection Tape - 7.5" x 2" (36 units)
The PI-TAPE36-BL serves as a crucial component in protecting your Class A surfaces from damage. This bundle is comprised of 36 blue PVC strips, each equipped with 3M's high-performance adhesive backing. These strips are specifically designed to enhance the security of foam protectors that are applied to steel pipes. While a tape is already in place on the foam protector, the PI-TAPE36-BL can be added for additional security and reinforcement.
- Class A protection
- 3M Adhesive
- Fit to connector sizes
- Additional security and reinforcement
- Can be used with the PI-60 collection of on it's own
- When used as a joint cover, it's recommended to use 1 to 3 strips per connector for optimal results
A Flexpipe Product

The PI-TAPE36-BL serves as a crucial component in protecting your Class A surfaces from damage. This bundle is comprised of 36 blue PVC strips, each equipped with 3M's high-performance adhesive backing. These strips are specifically designed to enhance the security of foam protectors that are applied to steel pipes. While a tape is already in place on the foam protector, the PI-TAPE36-BL can be added for additional security and reinforcement.
- Class A protection
- 3M Adhesive
- Fit to connector sizes
- Additional security and reinforcement
- Can be used with the PI-60 collection of on it's own
- When used as a joint cover, it's recommended to use 1 to 3 strips per connector for optimal results
A Flexpipe Product

| ESD Safe | No |
| Series | Pipe |
| Material | PVC |
| Color | Blue |
| Length | 7.500" (190.50mm) |
| Width | 2.000” (50.80mm) |
| Bundle Qty | 36 |
| Weight | 0.500000 |
The PI-TAPE36-BL serves as a crucial component in protecting your Class A surfaces from damage. This bundle is comprised of 36 blue PVC strips, each equipped with 3M's high-performance adhesive backing. These strips are specifically designed to enhance the security of foam protectors that are applied to steel pipes. While a tape is already in place on the foam protector, the PI-TAPE36-BL can be added for additional security and reinforcement.
- Class A protection
- 3M Adhesive
- Fit to connector sizes
- Additional security and reinforcement
- Can be used with the PI-60 collection of on it's own
- When used as a joint cover, it's recommended to use 1 to 3 strips per connector for optimal results
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Material PVC Color Blue Length 7.500" (190.50mm) Width 2.000” (50.80mm) Bundle Qty 36 Weight 0.500000
-
- Description
-
The PI-TAPE36-BL serves as a crucial component in protecting your Class A surfaces from damage. This bundle is comprised of 36 blue PVC strips, each equipped with 3M's high-performance adhesive backing. These strips are specifically designed to enhance the security of foam protectors that are applied to steel pipes. While a tape is already in place on the foam protector, the PI-TAPE36-BL can be added for additional security and reinforcement.
- Class A protection
- 3M Adhesive
- Fit to connector sizes
- Additional security and reinforcement
- Can be used with the PI-60 collection of on it's own
- When used as a joint cover, it's recommended to use 1 to 3 strips per connector for optimal results
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


