Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
R85-RT96SR
Staggered Steel Roller Track Wide
Staggered Steel Roller Track Wide
- Triple-staggered wheel placement provides consistent contact with boxes for a smooth rolling experience
- ESD polyethylene wheels prevent static buildup, ensuring product safety in electronics and lean manufacturing environments
- 96” (2438mm) long, 3.375” (85mm) wide steel frame offers durability for high-load applications
- 32mm wheels, spaced 25mm apart, ensure optimal weight distribution for varying carton sizes
- Compatible with all R85-series mounting accessories, allowing customization for any flow rack configuration
A Flexpipe Product

- Triple-staggered wheel placement provides consistent contact with boxes for a smooth rolling experience
- ESD polyethylene wheels prevent static buildup, ensuring product safety in electronics and lean manufacturing environments
- 96” (2438mm) long, 3.375” (85mm) wide steel frame offers durability for high-load applications
- 32mm wheels, spaced 25mm apart, ensure optimal weight distribution for varying carton sizes
- Compatible with all R85-series mounting accessories, allowing customization for any flow rack configuration
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 9.820000 |
| Series | Fractional, Metric |
| Material | Galvanized Steel / Polyethylene |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | 507.00 lb (230.00 kg) |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 3.375” (85.00mm) |
| B (Rail Height) | 1.250” (32.00mm) |
| C (Overall Height) | 1.750” (43.50mm) |
- Triple-staggered wheel placement provides consistent contact with boxes for a smooth rolling experience
- ESD polyethylene wheels prevent static buildup, ensuring product safety in electronics and lean manufacturing environments
- 96” (2438mm) long, 3.375” (85mm) wide steel frame offers durability for high-load applications
- 32mm wheels, spaced 25mm apart, ensure optimal weight distribution for varying carton sizes
- Compatible with all R85-series mounting accessories, allowing customization for any flow rack configuration
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 9.820000 Series Fractional, Metric Material Galvanized Steel / Polyethylene Color Gray Rail / Black Wheels Load Capacity per Meter 507.00 lb (230.00 kg) Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 3.375” (85.00mm) B (Rail Height) 1.250” (32.00mm) C (Overall Height) 1.750” (43.50mm)
-
- Description
- Triple-staggered wheel placement provides consistent contact with boxes for a smooth rolling experience
- ESD polyethylene wheels prevent static buildup, ensuring product safety in electronics and lean manufacturing environments
- 96” (2438mm) long, 3.375” (85mm) wide steel frame offers durability for high-load applications
- 32mm wheels, spaced 25mm apart, ensure optimal weight distribution for varying carton sizes
- Compatible with all R85-series mounting accessories, allowing customization for any flow rack configuration
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


