Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
R40-GUIDE
Lateral Roller Guide
Lateral Roller Guide
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

| ESD Safe | Yes |
| Weight | 6.140000 |
| Series | Fractional, Metric |
| Material | Polyethylene |
| Color | Black |
| A (Rail Width) | 2.007" (51.00mm) |
| B (Rail Height) | 1.574" (40.00mm) |
| C (Overall Height) | 3.070" (78.00mm) |
| D (Flange Height) | 1.496" (38.00mm) |
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

Product Specs
- Product Details
-
ESD Safe Yes Weight 6.140000 Series Fractional, Metric Material Polyethylene Color Black A (Rail Width) 2.007" (51.00mm) B (Rail Height) 1.574" (40.00mm) C (Overall Height) 3.070" (78.00mm) D (Flange Height) 1.496" (38.00mm)
-
- Description
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

-
CAD Files
-
CAD Files
-
