Related Products
-
Part No. PI-TAPE36-BL$76.75Blue Protection Tape - 7.5" x 2" (36 units)
My Wish Lists
()PI-60-BL
Blue 5 ft Foam Pipe Protector with PVC
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BL consists of a blue PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistan
- Flexpipe Product
![]()
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BL consists of a blue PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistan
- Flexpipe Product
![]()
| ESD Safe | No |
| Weight | 3.011000 |
| Series | Pipe |
| Material | Crossed-Linked Polyethylene / PVC |
| Color | Blue |
| Length | 60.00" (1524.00mm) |
| Diameter | 1.500" (38.10mm) |
| Thickness | .250" (6.35mm) |
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BL consists of a blue PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistan
- Flexpipe Product
![]()
Product Specs
- Product Details
-
ESD Safe No Weight 3.011000 Series Pipe Material Crossed-Linked Polyethylene / PVC Color Blue Length 60.00" (1524.00mm) Diameter 1.500" (38.10mm) Thickness .250" (6.35mm)
-
- Description
-
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BL consists of a blue PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistan
- Flexpipe Product

-
-
CAD Files
-
CAD Files
-

