Related Products
-
Part No. PI-TAPE36-WH$76.75White Protection Tape - 7.5" x 2" (36 units)
My Wish Lists
()PI-60-WH
White 5 ft Foam Pipe Protector with PVC
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-WH consists of a white PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistant
- Easy to clean and tear resistant
The PSA adhesive strip:
- Adhesive provides excellent holding power and anti-lifting properties
- Produced via a solventless manufacturing process
- Good resistance to industrial chemicals, consumer chemicals, moisture and humidity
- Meets a wide variety of automotive and OEM specifications
A Flexpipe Product
![]()
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-WH consists of a white PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistant
- Easy to clean and tear resistant
The PSA adhesive strip:
- Adhesive provides excellent holding power and anti-lifting properties
- Produced via a solventless manufacturing process
- Good resistance to industrial chemicals, consumer chemicals, moisture and humidity
- Meets a wide variety of automotive and OEM specifications
A Flexpipe Product
![]()
| ESD Safe | No |
| Weight | 0.250000 |
| Series | Pipe |
| Material | Crossed-Linked Polyethylene / PVC |
| Color | White |
| Length | 60.00" (1524.00mm) |
| Diameter | 1.500" (38.10mm) |
| Thickness | .250” (6.35mm) |
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-WH consists of a white PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistant
- Easy to clean and tear resistant
The PSA adhesive strip:
- Adhesive provides excellent holding power and anti-lifting properties
- Produced via a solventless manufacturing process
- Good resistance to industrial chemicals, consumer chemicals, moisture and humidity
- Meets a wide variety of automotive and OEM specifications
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.250000 Series Pipe Material Crossed-Linked Polyethylene / PVC Color White Length 60.00" (1524.00mm) Diameter 1.500" (38.10mm) Thickness .250” (6.35mm)
-
- Description
-
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-WH consists of a white PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- A soft, cushioned surface that prevents damage to parts
- A larger overall diameter surface allows easier grip, improved ergonomics
- Places a padded surface between the metal frame and operators
The XLPE Foam core:
- Provides impact resistance, reduces damage to parts
- Water resistant
- Molded to fit around tubes and joints
The PVC outer layer:
- Class A part friendly, reduces marring, scuffs and scratches to part surfaces
- Allow for easy color identification
- Mildew and Rot resistant, UV light resistant
- Easy to clean and tear resistant
The PSA adhesive strip:
- Adhesive provides excellent holding power and anti-lifting properties
- Produced via a solventless manufacturing process
- Good resistance to industrial chemicals, consumer chemicals, moisture and humidity
- Meets a wide variety of automotive and OEM specifications
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

