Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
P-157-WH
White 4 m PE Coated Steel Pipe
White 4 m PE Coated Steel Pipe
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

| ESD Safe | No |
| Weight | 5.566000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Grade | N/A |
| Max Length | 157" (3988mm) |
| Color | White |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.921" (23.40mm) |
| C | 0.043" (1.10mm) |
| D | 0.039" (1.00mm) |
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 5.566000 Series Fractional, Metric, Pipe Material Steel Grade N/A Max Length 157" (3988mm) Color White Coating Material Polyethylene A 1.086" (27.60mm) B 0.921" (23.40mm) C 0.043" (1.10mm) D 0.039" (1.00mm)
-
- Description
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


