Related Products
My Wish Lists
()M6-25BTL
Bolt Threadlock
The M6-25BTL with threadlock is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt comes with solution used to seal (lock) fastener assemblies together to prevent accidental loosening of fasteners over time. The best reason to use a threadlocker solution is to prevent the accidental back off of fastener assemblies due to vibration.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
ESD:Â Select the antistatic version M6-25BWZTL for all the ESD connectors.Â
A Flexpipe Product

The M6-25BTL with threadlock is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt comes with solution used to seal (lock) fastener assemblies together to prevent accidental loosening of fasteners over time. The best reason to use a threadlocker solution is to prevent the accidental back off of fastener assemblies due to vibration.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
ESD:Â Select the antistatic version M6-25BWZTL for all the ESD connectors.Â
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.015000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Zinc |
| Thread Lock | Yes |
| Length | 25.00mm |
| Width | 9.50mm |
| Thread | M6 x 1.0 |
| Thread Length | 18.50mm |
The M6-25BTL with threadlock is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt comes with solution used to seal (lock) fastener assemblies together to prevent accidental loosening of fasteners over time. The best reason to use a threadlocker solution is to prevent the accidental back off of fastener assemblies due to vibration.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
ESD:Â Select the antistatic version M6-25BWZTL for all the ESD connectors.Â
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.015000 Series Pipe Color Black Material Steel Finish Zinc Thread Lock Yes Length 25.00mm Width 9.50mm Thread M6 x 1.0 Thread Length 18.50mm
-
- Description
The M6-25BTL with threadlock is a black coated metal bolt that is used to assemble 17 of the 18 different connectors in the Flexpipe system. This bolt comes with solution used to seal (lock) fastener assemblies together to prevent accidental loosening of fasteners over time. The best reason to use a threadlocker solution is to prevent the accidental back off of fastener assemblies due to vibration.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
ESD:Â Select the antistatic version M6-25BWZTL for all the ESD connectors.Â
A Flexpipe Product

-
CAD Files
-
CAD Files
-


