Related Products
M6-25BHAN
Quick Release Lever Bolt
Quick Release Lever Bolt
The M6-25BHAN is a quick-release metal bolt.Â
- We like to combine it with an HJ-1 to create height adjustable shelves.Â
- Ideal for adjustable mechanisms
- Ergonomic handle
- E-coated for optimal longevity
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.077000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Zinc |
| Handle Length | 53.00mm |
| Bolt Length | 52.00mm |
| Thread Length | 22.00mm |
| Thread | M6 x 1.0 |
The M6-25BHAN is a quick-release metal bolt.Â
- We like to combine it with an HJ-1 to create height adjustable shelves.Â
- Ideal for adjustable mechanisms
- Ergonomic handle
- E-coated for optimal longevity
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.077000 Series Pipe Color Black Material Steel Finish Zinc Handle Length 53.00mm Bolt Length 52.00mm Thread Length 22.00mm Thread M6 x 1.0
-
- Description
The M6-25BHAN is a quick-release metal bolt.Â
- We like to combine it with an HJ-1 to create height adjustable shelves.Â
- Ideal for adjustable mechanisms
- Ergonomic handle
- E-coated for optimal longevity
A Flexpipe Product

-
CAD Files
-
CAD Files
-


