Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-15ANP
Flat Clamp Joint Set Threaded
Flat Clamp Joint Set Threaded
- Ideal for shelving, enclosures and work surfaces within a manufacturing or production floor environment
- Utilizes a threaded hole on the lower clamp joint (H-16A) to connect the upper clamp joint (H-15) with a bolt
- Designed to connect Flexpipe 28mm tubing to flat panel surfaces in a vertical or horizontal orientation
- Available in black ecoating or chrome-plated (ESD-safe) steel
- Secure panels and pipe to joint using a self-drilling screw (F-A858)
A Flexpipe Product

- Ideal for shelving, enclosures and work surfaces within a manufacturing or production floor environment
- Utilizes a threaded hole on the lower clamp joint (H-16A) to connect the upper clamp joint (H-15) with a bolt
- Designed to connect Flexpipe 28mm tubing to flat panel surfaces in a vertical or horizontal orientation
- Available in black ecoating or chrome-plated (ESD-safe) steel
- Secure panels and pipe to joint using a self-drilling screw (F-A858)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.200000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Length | 1.8125" (46.00mm) |
| Width | 2.625" (67.00mm) |
| Height | 1.3125" (33.00mm) |
| Thickness | 0.125" (3.175mm) |
- Ideal for shelving, enclosures and work surfaces within a manufacturing or production floor environment
- Utilizes a threaded hole on the lower clamp joint (H-16A) to connect the upper clamp joint (H-15) with a bolt
- Designed to connect Flexpipe 28mm tubing to flat panel surfaces in a vertical or horizontal orientation
- Available in black ecoating or chrome-plated (ESD-safe) steel
- Secure panels and pipe to joint using a self-drilling screw (F-A858)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.200000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Length 1.8125" (46.00mm) Width 2.625" (67.00mm) Height 1.3125" (33.00mm) Thickness 0.125" (3.175mm)
-
- Description
- Ideal for shelving, enclosures and work surfaces within a manufacturing or production floor environment
- Utilizes a threaded hole on the lower clamp joint (H-16A) to connect the upper clamp joint (H-15) with a bolt
- Designed to connect Flexpipe 28mm tubing to flat panel surfaces in a vertical or horizontal orientation
- Available in black ecoating or chrome-plated (ESD-safe) steel
- Secure panels and pipe to joint using a self-drilling screw (F-A858)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


