Related Products
My Wish Lists
()H-90
Round Joint Steel
The H-90 is a black metal single joint used to assemble the HJ-90 joint set. This piece is commonly used to create a 90-degree angle. Combined with a second H-90, it becomes very useful for creating ergonomic cart handles. This connector is designed with 4 striations for a better on the plastic coating of the 28 mm pipes. It also includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure.
A Flexpipe Product
![]()
The H-90 is a black metal single joint used to assemble the HJ-90 joint set. This piece is commonly used to create a 90-degree angle. Combined with a second H-90, it becomes very useful for creating ergonomic cart handles. This connector is designed with 4 striations for a better on the plastic coating of the 28 mm pipes. It also includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure.
A Flexpipe Product
![]()
| ESD Safe | No |
| Weight | 0.224000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 1.3125” (33.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.75" (19mm) |
| Thickness | .125” (2.50mm) |
The H-90 is a black metal single joint used to assemble the HJ-90 joint set. This piece is commonly used to create a 90-degree angle. Combined with a second H-90, it becomes very useful for creating ergonomic cart handles. This connector is designed with 4 striations for a better on the plastic coating of the 28 mm pipes. It also includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure.
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.224000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 1.3125” (33.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.75" (19mm) Thickness .125” (2.50mm)
-
- Description
The H-90 is a black metal single joint used to assemble the HJ-90 joint set. This piece is commonly used to create a 90-degree angle. Combined with a second H-90, it becomes very useful for creating ergonomic cart handles. This connector is designed with 4 striations for a better on the plastic coating of the 28 mm pipes. It also includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


