Related Products
H-7
Intersection Joint Steel
The H-7 is a metal single joint used in the assembly of the HJ-7 joint set.
- Connects two pipes perpendicularly, one above the other.
- Used to strengthen structures.
- Compatible with 28 mm pipes
A Flexpipe Product

The H-7 is a metal single joint used in the assembly of the HJ-7 joint set.
- Connects two pipes perpendicularly, one above the other.
- Used to strengthen structures.
- Compatible with 28 mm pipes
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.106000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 2.875” (73.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-7 is a metal single joint used in the assembly of the HJ-7 joint set.
- Connects two pipes perpendicularly, one above the other.
- Used to strengthen structures.
- Compatible with 28 mm pipes
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.106000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 2.875” (73.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-7 is a metal single joint used in the assembly of the HJ-7 joint set.
- Connects two pipes perpendicularly, one above the other.
- Used to strengthen structures.
- Compatible with 28 mm pipes
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

