Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-6ANP
Extended Swivel Joint - ESD
Extended Swivel Joint - ESD
- Adjustable angle from 0 degrees up to 180 degrees
- Compatible with 28mm pipes
- Assembly required
- Chrome-plated with anti-static properties (ESD)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.145000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | No |
| Overall Width | No |
| Overall Height | No |
| Thickness | No |
- Adjustable angle from 0 degrees up to 180 degrees
- Compatible with 28mm pipes
- Assembly required
- Chrome-plated with anti-static properties (ESD)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.145000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length No Overall Width No Overall Height No Thickness No
-
- Description
- Adjustable angle from 0 degrees up to 180 degrees
- Compatible with 28mm pipes
- Assembly required
- Chrome-plated with anti-static properties (ESD)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

