Related Products
My Wish Lists
()H-6A
Extended Pivot Joint Steel
The H-6A is a metal single joint we use at Flexpipe to assemble HJ-6A connector sets. Using the H-6A with the H-6 joint will allow you to create the joint with the largest angle radius in the entire Flexpipe system.
The H-6A was built with two internal striations for a better grip on the pipe's outer coating.
The H-6A is not a part which will be needed very frequently, however it will give you the freedom to create some of the most diverse and complex Flexpipe structures.
A Flexpipe Product

The H-6A is a metal single joint we use at Flexpipe to assemble HJ-6A connector sets. Using the H-6A with the H-6 joint will allow you to create the joint with the largest angle radius in the entire Flexpipe system.
The H-6A was built with two internal striations for a better grip on the pipe's outer coating.
The H-6A is not a part which will be needed very frequently, however it will give you the freedom to create some of the most diverse and complex Flexpipe structures.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.145000 |
| Series | Pipe |
| Color | N/A |
| Material | Steel |
| Finish | No |
| Overall Length | No |
| Overall Width | No |
| Overall Height | No |
| Thickness | No |
The H-6A is a metal single joint we use at Flexpipe to assemble HJ-6A connector sets. Using the H-6A with the H-6 joint will allow you to create the joint with the largest angle radius in the entire Flexpipe system.
The H-6A was built with two internal striations for a better grip on the pipe's outer coating.
The H-6A is not a part which will be needed very frequently, however it will give you the freedom to create some of the most diverse and complex Flexpipe structures.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.145000 Series Pipe Color N/A Material Steel Finish No Overall Length No Overall Width No Overall Height No Thickness No
-
- Description
The H-6A is a metal single joint we use at Flexpipe to assemble HJ-6A connector sets. Using the H-6A with the H-6 joint will allow you to create the joint with the largest angle radius in the entire Flexpipe system.
The H-6A was built with two internal striations for a better grip on the pipe's outer coating.
The H-6A is not a part which will be needed very frequently, however it will give you the freedom to create some of the most diverse and complex Flexpipe structures.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


