Related Products
My Wish Lists
()H-6
Pivot Extension Steel
The H-6 is a metal single joint needed to assemble multiple Flexpipe joint sets, specifically the HJ-6, the HJ-6A, and the HJ-14. This connector is used to create joints with a large rotational capacity. This part is needed for all angled connectors, so if you are planning to build structures with many angled joints, you should keep a box of this part in stock.
The H-6 was designed with two internal striations for better grip on the pipe's outer coating. Like the other frequently used metal parts, the H-6 have an ESD version call H-6NP. The Np stands for nickel-plated, which gives the part antistatic properties.
A Flexpipe Product

The H-6 is a metal single joint needed to assemble multiple Flexpipe joint sets, specifically the HJ-6, the HJ-6A, and the HJ-14. This connector is used to create joints with a large rotational capacity. This part is needed for all angled connectors, so if you are planning to build structures with many angled joints, you should keep a box of this part in stock.
The H-6 was designed with two internal striations for better grip on the pipe's outer coating. Like the other frequently used metal parts, the H-6 have an ESD version call H-6NP. The Np stands for nickel-plated, which gives the part antistatic properties.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.130000 |
| Series | Pipe |
| Color | No |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | No |
| Overall Width | No |
| Overall Height | No |
| Thickness | No |
The H-6 is a metal single joint needed to assemble multiple Flexpipe joint sets, specifically the HJ-6, the HJ-6A, and the HJ-14. This connector is used to create joints with a large rotational capacity. This part is needed for all angled connectors, so if you are planning to build structures with many angled joints, you should keep a box of this part in stock.
The H-6 was designed with two internal striations for better grip on the pipe's outer coating. Like the other frequently used metal parts, the H-6 have an ESD version call H-6NP. The Np stands for nickel-plated, which gives the part antistatic properties.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.130000 Series Pipe Color No Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length No Overall Width No Overall Height No Thickness No
-
- Description
The H-6 is a metal single joint needed to assemble multiple Flexpipe joint sets, specifically the HJ-6, the HJ-6A, and the HJ-14. This connector is used to create joints with a large rotational capacity. This part is needed for all angled connectors, so if you are planning to build structures with many angled joints, you should keep a box of this part in stock.
The H-6 was designed with two internal striations for better grip on the pipe's outer coating. Like the other frequently used metal parts, the H-6 have an ESD version call H-6NP. The Np stands for nickel-plated, which gives the part antistatic properties.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


