Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-5NP
Pivot Point Joint - ESD
Pivot Point Joint - ESD
The H-5NP is a anti-static metal single joint used to assemble the HJ-6NP Flexpipe joint set. This connector can also be grouped with another H-5NP to connect a pipe and a surface. The main difference between using this technique and using the HJ-15NP connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15NP.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
A Flexpipe Product

The H-5NP is a anti-static metal single joint used to assemble the HJ-6NP Flexpipe joint set. This connector can also be grouped with another H-5NP to connect a pipe and a surface. The main difference between using this technique and using the HJ-15NP connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15NP.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.099000 |
| Series | Pipe |
| Material | Steel |
| Finish | Chrome Plating |
The H-5NP is a anti-static metal single joint used to assemble the HJ-6NP Flexpipe joint set. This connector can also be grouped with another H-5NP to connect a pipe and a surface. The main difference between using this technique and using the HJ-15NP connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15NP.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.099000 Series Pipe Material Steel Finish Chrome Plating
-
- Description
- The H-5NP is a anti-static metal single joint used to assemble the HJ-6NP Flexpipe joint set. This connector can also be grouped with another H-5NP to connect a pipe and a surface. The main difference between using this technique and using the HJ-15NP connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15NP.
The H-5NP was designed with two internal striations for greater grip on the pipe's outer coating. Be sure to reinforce the H-5NP if you are using them to support a surface. This can be done easily with two F-A858 screws.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


