Related Products
My Wish Lists
()H-24
3-Way Cross Hinge Joint Steel
The H-24 is a black metal single joint used to assemble the HJ-24 joint set. This piece is a different version of the H-4 that can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle. Without the hinge, the H-23 can't be assembled on 28 mm pipes. Make sure you have enough AP-HINGE in inventory when you choose this piece.
An electric conductivity version if offered if you wish to build antistatic structures: H-24NP
A Flexpipe Product

The H-24 is a black metal single joint used to assemble the HJ-24 joint set. This piece is a different version of the H-4 that can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle. Without the hinge, the H-23 can't be assembled on 28 mm pipes. Make sure you have enough AP-HINGE in inventory when you choose this piece.
An electric conductivity version if offered if you wish to build antistatic structures: H-24NP
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.224000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 5.125” (130.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-24 is a black metal single joint used to assemble the HJ-24 joint set. This piece is a different version of the H-4 that can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle. Without the hinge, the H-23 can't be assembled on 28 mm pipes. Make sure you have enough AP-HINGE in inventory when you choose this piece.
An electric conductivity version if offered if you wish to build antistatic structures: H-24NP
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.224000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 5.125” (130.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-24 is a black metal single joint used to assemble the HJ-24 joint set. This piece is a different version of the H-4 that can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle. Without the hinge, the H-23 can't be assembled on 28 mm pipes. Make sure you have enough AP-HINGE in inventory when you choose this piece.
An electric conductivity version if offered if you wish to build antistatic structures: H-24NP
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


