Related Products
My Wish Lists
()H-23
Double Pipe Single Hinge Joint Steel
The H-23 is a black metal single joint used to assemble the HJ-23 joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.141000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.8125” (97.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.9375" (23.8125mm) |
| Thickness | .125” (2.50mm) |
The H-23 is a black metal single joint used to assemble the HJ-23 joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.141000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.8125” (97.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.9375" (23.8125mm) Thickness .125” (2.50mm)
-
- Description
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


