Related Products
My Wish Lists
()H-16
Lower Clamp Joint Steel
The H-16 is a black metal single joint used to assemble the HJ-15 joint set. This piece can be used to connect a pipe with a surface. This connector is designed with 2 striations for a better on the plastic coating of the 28 mm pipes. Make sure to choose the proper hardware to use with this part, since it is not used with the regular M6-25B bolt. The H-16 must be used with an H-15 upper clamp joint and an M6-12B bolt.
Antistatic Version (ESD): An electric conductivity version if offered if you wish to build antistatic structures: H-15NP
A Flexpipe Product
![]()
The H-16 is a black metal single joint used to assemble the HJ-15 joint set. This piece can be used to connect a pipe with a surface. This connector is designed with 2 striations for a better on the plastic coating of the 28 mm pipes. Make sure to choose the proper hardware to use with this part, since it is not used with the regular M6-25B bolt. The H-16 must be used with an H-15 upper clamp joint and an M6-12B bolt.
Antistatic Version (ESD): An electric conductivity version if offered if you wish to build antistatic structures: H-15NP
A Flexpipe Product
![]()
| ESD Safe | No |
| Weight | 0.101000 |
| Series | Fractional, Metric, Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
The H-16 is a black metal single joint used to assemble the HJ-15 joint set. This piece can be used to connect a pipe with a surface. This connector is designed with 2 striations for a better on the plastic coating of the 28 mm pipes. Make sure to choose the proper hardware to use with this part, since it is not used with the regular M6-25B bolt. The H-16 must be used with an H-15 upper clamp joint and an M6-12B bolt.
Antistatic Version (ESD): An electric conductivity version if offered if you wish to build antistatic structures: H-15NP
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.101000 Series Fractional, Metric, Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating)
-
- Description
The H-16 is a black metal single joint used to assemble the HJ-15 joint set. This piece can be used to connect a pipe with a surface. This connector is designed with 2 striations for a better on the plastic coating of the 28 mm pipes. Make sure to choose the proper hardware to use with this part, since it is not used with the regular M6-25B bolt. The H-16 must be used with an H-15 upper clamp joint and an M6-12B bolt.
Antistatic Version (ESD): An electric conductivity version if offered if you wish to build antistatic structures: H-15NP
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


