Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-15
Upper Clamp Joint Steel
Upper Clamp Joint Steel
- Compatible with 28mm pipes
- Used to assemble the HJ-15 joint set
- Connects a pipe with a surface
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.084000 |
| Series | Fractional, Metric, Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Length | 1.8125" (46.00mm) |
| Width | 2.625" (67.00mm) |
| Height | 1.3125" (33.00mm) |
| Thickness | .125” (3.175mm) |
- Compatible with 28mm pipes
- Used to assemble the HJ-15 joint set
- Connects a pipe with a surface
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.084000 Series Fractional, Metric, Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Length 1.8125" (46.00mm) Width 2.625" (67.00mm) Height 1.3125" (33.00mm) Thickness .125” (3.175mm)
-
- Description
- Compatible with 28mm pipes
- Used to assemble the HJ-15 joint set
- Connects a pipe with a surface
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


