Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-13
Parallel Joint Steel
Parallel Joint Steel
- Compatible with 28mm pipes
- Using two H-13 creates the HJ-13 joint set.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.117000 |
| Series | Fractional, Metric, Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 2.6875” (68.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Using two H-13 creates the HJ-13 joint set.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.117000 Series Fractional, Metric, Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 2.6875” (68.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Using two H-13 creates the HJ-13 joint set.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

