Related Products
My Wish Lists
()H-12
Tee Hinge Joint Steel
The H-12 is a black metal single joint used to assemble the HJ-12 joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

The H-12 is a black metal single joint used to assemble the HJ-12 joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.139000 |
| Series | Fractional, Metric, Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.7188" (18.26mm) |
| Thickness | .125” (2.50mm) |
The H-12 is a black metal single joint used to assemble the HJ-12 joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.139000 Series Fractional, Metric, Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.3125” (84.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.7188" (18.26mm) Thickness .125” (2.50mm)
-
- Description
The H-12 is a black metal single joint used to assemble the HJ-12 joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


