Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
My Wish Lists
()EW-4ESB
4" ESD Swivel Stem Caster with Brake
Electric conductivity (ESD) 4 inches swivel stem caster with brake and a loading capacity of 250 pounds (113 kg) and a maximum speed of 2.5M/h. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt M12 (12 mm) Length 2 1/4" (57.15 mm). All casters are equipped with a precision ball bearing.
4 inches casters are made for:
- More or less long trips (30 to 50 feet)
- Frequent use (20 to 50 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
EW-4ESB has a non-electric conductivity version: W-4ES
A Flexpipe Product
![]()
Electric conductivity (ESD) 4 inches swivel stem caster with brake and a loading capacity of 250 pounds (113 kg) and a maximum speed of 2.5M/h. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt M12 (12 mm) Length 2 1/4" (57.15 mm). All casters are equipped with a precision ball bearing.
4 inches casters are made for:
- More or less long trips (30 to 50 feet)
- Frequent use (20 to 50 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
EW-4ESB has a non-electric conductivity version: W-4ES
A Flexpipe Product
![]()
| ESD Safe | Yes |
| Weight | 1.760000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 250 Lbs (113kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.000” (127.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
Electric conductivity (ESD) 4 inches swivel stem caster with brake and a loading capacity of 250 pounds (113 kg) and a maximum speed of 2.5M/h. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt M12 (12 mm) Length 2 1/4" (57.15 mm). All casters are equipped with a precision ball bearing.
4 inches casters are made for:
- More or less long trips (30 to 50 feet)
- Frequent use (20 to 50 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
EW-4ESB has a non-electric conductivity version: W-4ES
A Flexpipe Product
![]()
Product Specs
- Product Details
-
ESD Safe Yes Weight 1.760000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 250 Lbs (113kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 4.000” (100.00mm) Caster Height 5.000” (127.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
Electric conductivity (ESD) 4 inches swivel stem caster with brake and a loading capacity of 250 pounds (113 kg) and a maximum speed of 2.5M/h. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt M12 (12 mm) Length 2 1/4" (57.15 mm). All casters are equipped with a precision ball bearing.
4 inches casters are made for:
- More or less long trips (30 to 50 feet)
- Frequent use (20 to 50 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
EW-4ESB has a non-electric conductivity version: W-4ES
A Flexpipe Product
-
CAD Files
-
CAD Files
-
