Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
My Wish Lists
()EW-3ESB
3" ESD Swivel Stem Caster with Brake
Electric conductivity (ESD) 3 inches swivel stem caster with pedal brake and a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5 mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
Use the F-BUS component when this caster is used with the EP-96-ST pipe. All casters are equipped with a precision ball bearing. EW-3ESB has a non-electric conductivity version: W-3ESB
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

Electric conductivity (ESD) 3 inches swivel stem caster with pedal brake and a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5 mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
Use the F-BUS component when this caster is used with the EP-96-ST pipe. All casters are equipped with a precision ball bearing. EW-3ESB has a non-electric conductivity version: W-3ESB
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 1.166000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 150 pounds (68 kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 3.000” (74.00mm) |
| Caster Height | 4.125” (104.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
Electric conductivity (ESD) 3 inches swivel stem caster with pedal brake and a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5 mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
Use the F-BUS component when this caster is used with the EP-96-ST pipe. All casters are equipped with a precision ball bearing. EW-3ESB has a non-electric conductivity version: W-3ESB
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 1.166000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 150 pounds (68 kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 3.000” (74.00mm) Caster Height 4.125” (104.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
Electric conductivity (ESD) 3 inches swivel stem caster with pedal brake and a loading capacity of 150 pounds (68 kg) and a maximum speed of 2.5 mph. The stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place. Bolt size M12 (12 mm) Length 2 1/4" (57.15 mm)
Use the F-BUS component when this caster is used with the EP-96-ST pipe. All casters are equipped with a precision ball bearing. EW-3ESB has a non-electric conductivity version: W-3ESB
3 inches casters are made for:
- Small trips (25 to 30 feet)
- Infrequent use (10 to 20 times a day)
- Carts weighting less than 400 pounds
- Narrow carts (between 16 and 24 in. wide)
A Flexpipe Product

-
CAD Files
-
CAD Files
-

