Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. M6-25BN$0.18Bolt & Nut for Joint Sets - M6 x 25mm SCS with M6 Nut - Black Steel
My Wish Lists
()AS-GC15
Gas Spring
Gas Spring
- Smooth, Controlled Motion: AS-GC15 delivers 33 lbs (15 kg) of lifting force to support controlled movement
- Reduces Joint Wear: Helps minimize weight and stress on pivot joints for smoother operation
- Reliable Positioning: Helps support a pipe-and-joint section, lid, or fixture at the desired position
- Easy Integration: Quickly mounts to a pipe-and-joint structure using four Pivot Joints (PN H-5), two nuts and two bolts (PN M6-25BN).
- Smooth, Controlled Motion: AS-GC15 delivers 33 lbs (15 kg) of lifting force to support controlled movement
- Reduces Joint Wear: Helps minimize weight and stress on pivot joints for smoother operation
- Reliable Positioning: Helps support a pipe-and-joint section, lid, or fixture at the desired position
- Easy Integration: Quickly mounts to a pipe-and-joint structure using four Pivot Joints (PN H-5), two nuts and two bolts (PN M6-25BN).
| ESD Safe | No |
| Series | Pipe |
| Material | Steel |
| Finish | Multi |
| Color | Silver |
| Weight | 0.540000 |
- Smooth, Controlled Motion: AS-GC15 delivers 33 lbs (15 kg) of lifting force to support controlled movement
- Reduces Joint Wear: Helps minimize weight and stress on pivot joints for smoother operation
- Reliable Positioning: Helps support a pipe-and-joint section, lid, or fixture at the desired position
- Easy Integration: Quickly mounts to a pipe-and-joint structure using four Pivot Joints (PN H-5), two nuts and two bolts (PN M6-25BN).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3535 | 2 | Bolt Assembly: 3/8" X 3/8" Stripper Bolt with Washer and Slide-In Economy T-Nut - Offset Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Material Steel Finish Multi Color Silver Weight 0.540000
-
- Description
- Smooth, Controlled Motion: AS-GC15 delivers 33 lbs (15 kg) of lifting force to support controlled movement
- Reduces Joint Wear: Helps minimize weight and stress on pivot joints for smoother operation
- Reliable Positioning: Helps support a pipe-and-joint section, lid, or fixture at the desired position
- Easy Integration: Quickly mounts to a pipe-and-joint structure using four Pivot Joints (PN H-5), two nuts and two bolts (PN M6-25BN).
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

3535 2 Bolt Assembly: 3/8" X 3/8" Stripper Bolt with Washer and Slide-In Economy T-Nut - Offset Thread
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
