Architecture
Designing and planning interiors and exteriors requires solutions that can be redesigned, adapted, and modified to accommodate change as well as provide a sustainable and reusable option that cuts waste. Because 80/20 does all of this, it is becoming a popular option in facilities solutions.


80/20 Solutions Have Both Function and Visual Appeal
80/20 is an eye-catching, lightweight yet strong and durable, modern product that provides unlimited design possibilities and a completely customized solution. What’s more, T-slot profiles are modular and easily reconfigured; this allows you to test and try a variety of options and scenarios without having to start from scratch. Aluminum also withstands outdoor elements without additional additives and doesn’t require touchups down the road.
80/20 Helps Facilities Build:
• Artwork framing
• Decorative partitions
• Desks, tables and chairs
• Lighting rigs
• Signage
• Display cases
• Aesthetic fixtures
• Handrails
Start Designing for Free
A free standalone software for all experience levels to design with 80/20 products. Easily switch between profiles, fasteners, and more and generate detailed BOMs & drawings.


From Concept to Completion
Our skilled technicians are always available through 80/20’s free design assistance, offering guidance to help you optimize and future-proof your space.


Let Us Build It For You
Construct your framing system on your own or ask for help. You decide whether you want us to assemble it onsite for you or pack and ship your components to make DIY assembly easy for your own team to handle.


Custom to Your Needs
Whether you need one part or 1,000 (or more), you never have to order in certain quantities or meet a minimum requirement before you can place your order.


Need Local Support?
Take advantage of 80/20 services through our network of distribution partners near you. Select from design assistance, on-site visits and ongoing support.


80/20 Offers Modern Aesthetics, Practical Solutions
80/20 profiles have inherent features that aid architectural solutions. 80/20 T-slot profiles are an aesthetic, reconfigurable product that makes it fast and simple to attach, remove, and reposition materials.


Reconfigurable
80/20's T-slot profiles are designed with modularity in mind, offering unparalleled flexibility for your future needs. This means you can easily scale your frame to meet your exact specifications. You can start with a basic framework and expand it as your requirements advance. As you grow, your aluminum framing system can grow right along with you.


Integration
T-slot profiles offer a versatile connection point for a wide range of components. You can easily mount lighting or conceal wiring and other elements directly within the T-slot. 80/20 solutions seamlessly integrate with your existing processes and can expand as your needs evolve. This gives you a supporting frame that is both functional and aesthetically pleasing.


Aesthetic Appeal
With clean, straight lines and low profile, T-slot framing systems enhance the design of commercial and industrial facilities rather than detracting from it. This helps create an attractive and professional environment that can be appreciated. 80/20 offers a variety of colors and finishes, as well as closed-faced profiles, to provide sleek and aesthetically pleasing options that seamlessly integrate into any space.
On average, every 4 dollars per square foot of green building investment can save $58 dollars per square foot, over 20 years.
Put It On Display With 80/20
Displays are everywhere, and 80/20 has you covered for all of them. Whether it's a tradeshow exhibit booth, a display for your office waiting area, or a new retail kiosk, we can help. While every display solution comes in a different size, shape, and color, some things remain constant: you need options that are customizable, durable, reconfigurable, and aesthetically pleasing.




All-in-One Panel Shop
80/20 provides a wide array of panel and mesh materials, sizes, thicknesses, and colors in-stock so you can design your fixture or display to be attractive, functional, and aesthetic. You’ll find that our in-house capabilities, such as the 80/20 panel shop, means you can avoid the headaches and associated costs of dealing with multiple vendors, while getting your custom product fast and to the highest level of quality.