Related Products
My Wish Lists
()AP-CNNCT2
Union Connector Extension for 0.7 mm Thick Pipe
The AP-CNNCT2 is a metal coupling that allows you to join two pipes together. Our standard pipes are 8 feet long. However, we also know some of you would like to build structures longer than 8 feet long. AP-CNNCT2 is the answer. The coupling is designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.Â
Antistatic (ESD):Â Compatible with EP-96-ST (ESD pipes)
A Flexpipe Product

The AP-CNNCT2 is a metal coupling that allows you to join two pipes together. Our standard pipes are 8 feet long. However, we also know some of you would like to build structures longer than 8 feet long. AP-CNNCT2 is the answer. The coupling is designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.Â
Antistatic (ESD):Â Compatible with EP-96-ST (ESD pipes)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.114000 |
| Color | Bright |
| Series | Pipe |
| Material | Steel |
| Finish | Zinc |
| Pipe Size | 1.00mm |
| Diameter | 0.9375" (24.00mm) |
| Length | 3.625" (90.00mm) |
The AP-CNNCT2 is a metal coupling that allows you to join two pipes together. Our standard pipes are 8 feet long. However, we also know some of you would like to build structures longer than 8 feet long. AP-CNNCT2 is the answer. The coupling is designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.Â
Antistatic (ESD):Â Compatible with EP-96-ST (ESD pipes)
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.114000 Color Bright Series Pipe Material Steel Finish Zinc Pipe Size 1.00mm Diameter 0.9375" (24.00mm) Length 3.625" (90.00mm)
-
- Description
The AP-CNNCT2 is a metal coupling that allows you to join two pipes together. Our standard pipes are 8 feet long. However, we also know some of you would like to build structures longer than 8 feet long. AP-CNNCT2 is the answer. The coupling is designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.Â
Antistatic (ESD):Â Compatible with EP-96-ST (ESD pipes)
A Flexpipe Product

-
CAD Files
-
CAD Files
-
