Toggle Nav
Design with AQX and buy online Design with AQX and buy online

AP-CNNCT

Union Connector Extension for 1 mm Thick Pipe

The AP-CNNCT is a metal coupling that allows you to join two pipes together. 

  • Create structures longer than 96 inches
  • Fits inside standard 28MM pipes (1MM thick)
  • Designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.
  • Due to spacing of the rib in the middle of this accessory, plan to add 1/8" (3.2mm) to the overall dimensions of your pipe length of structure. 

A Flexpipe Product

Flexpipe Logo

The AP-CNNCT is a metal coupling that allows you to join two pipes together. 

  • Create structures longer than 96 inches
  • Fits inside standard 28MM pipes (1MM thick)
  • Designed to provide a tight fit inside of the pipes making it very difficult to remove once inserted.
  • Due to spacing of the rib in the middle of this accessory, plan to add 1/8" (3.2mm) to the overall dimensions of your pipe length of structure. 

A Flexpipe Product

Flexpipe Logo

10
25
50
Custom Quantity
$1.91
Personal Information

Address & Interest

What's Your Interest In 80/20?

Download Information