Related Products
-
Part No. EP-96-BK$12.36Black Polyethylene Coated Steel Pipe (ESD)Â Â
AL-TAG3
Label Holder 8" x 11" Clear Plastic
Experience the next level of clarity and organization in your warehouse or workfloor with our robust labeling signs that easily clip to our pipe system. Designed specifically for dynamic manufacturing environments, these signs are essential for clearly marking stations, zones, departments, carts, and racks, ensuring seamless navigation and operations.
- Ideal as a sign holder
- Great to hold documents
- 2 holding clips included
- Dimensions: 8-3/4" x 11-7/8"
- Accomodates 5 sheets of paper simultaneously
A Flexpipe Product

Experience the next level of clarity and organization in your warehouse or workfloor with our robust labeling signs that easily clip to our pipe system. Designed specifically for dynamic manufacturing environments, these signs are essential for clearly marking stations, zones, departments, carts, and racks, ensuring seamless navigation and operations.
- Ideal as a sign holder
- Great to hold documents
- 2 holding clips included
- Dimensions: 8-3/4" x 11-7/8"
- Accomodates 5 sheets of paper simultaneously
A Flexpipe Product

| ESD Safe | No |
| Series | Pipe |
| Color | Clear |
| Material | Plastic |
| Length | 11.875" (301.63mm) |
| Width | 8.750" (222.25mm) |
| Height | N/A |
| Weight | 0.745000 |
Experience the next level of clarity and organization in your warehouse or workfloor with our robust labeling signs that easily clip to our pipe system. Designed specifically for dynamic manufacturing environments, these signs are essential for clearly marking stations, zones, departments, carts, and racks, ensuring seamless navigation and operations.
- Ideal as a sign holder
- Great to hold documents
- 2 holding clips included
- Dimensions: 8-3/4" x 11-7/8"
- Accomodates 5 sheets of paper simultaneously
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Color Clear Material Plastic Length 11.875" (301.63mm) Width 8.750" (222.25mm) Height N/A Weight 0.745000
-
- Description
-
Experience the next level of clarity and organization in your warehouse or workfloor with our robust labeling signs that easily clip to our pipe system. Designed specifically for dynamic manufacturing environments, these signs are essential for clearly marking stations, zones, departments, carts, and racks, ensuring seamless navigation and operations.
- Ideal as a sign holder
- Great to hold documents
- 2 holding clips included
- Dimensions: 8-3/4" x 11-7/8"
- Accomodates 5 sheets of paper simultaneously
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

