Related Products
My Wish Lists
()AL-TAG2
Label Holder 2" x 4" Clear Plastic
The AL-TAG2 is a hard plastic label holder for 2" x 4" signaling labels. Large enough for elevated structures that need visible signs and at close range, the sign is large enough to contain lots of useful of information.
- Ideal for elevated strucutres that require clear visibility
- Rigid and practical
- Compatible with 28mm pipes
A Flexpipe Product

The AL-TAG2 is a hard plastic label holder for 2" x 4" signaling labels. Large enough for elevated structures that need visible signs and at close range, the sign is large enough to contain lots of useful of information.
- Ideal for elevated strucutres that require clear visibility
- Rigid and practical
- Compatible with 28mm pipes
A Flexpipe Product

| ESD Safe | No |
| Series | Pipe |
| Color | Clear |
| Material | Plastic |
| Length | 1.00” (25.4mm) |
| Width | 4.00" (101.6mm) |
| Height | 2.250" (57.15mm) |
| Weight | 0.086000 |
The AL-TAG2 is a hard plastic label holder for 2" x 4" signaling labels. Large enough for elevated structures that need visible signs and at close range, the sign is large enough to contain lots of useful of information.
- Ideal for elevated strucutres that require clear visibility
- Rigid and practical
- Compatible with 28mm pipes
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Color Clear Material Plastic Length 1.00” (25.4mm) Width 4.00" (101.6mm) Height 2.250" (57.15mm) Weight 0.086000
-
- Description
The AL-TAG2 is a hard plastic label holder for 2" x 4" signaling labels. Large enough for elevated structures that need visible signs and at close range, the sign is large enough to contain lots of useful of information.
- Ideal for elevated strucutres that require clear visibility
- Rigid and practical
- Compatible with 28mm pipes
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


