Related Products
My Wish Lists
()AL-TAG1
Label Holder 1" x 8" Clear Plastic
The AL-TAG1 is a hard plastic label holder for 1 by 8-inch signaling labels. We use this holder at Flexpipe to show information on structures about their function, what parts should go on a shelf or a rack, and for all sorts of structures such as supermarkets, flowracks, carts, and racks. You can also use it to color code structures.
The AL-TAG1 is easy to cut with an Exacto knife if you need to make it smaller or if you want to make two 1 by 4-inch tags.
A Flexpipe Product
![]()
The AL-TAG1 is a hard plastic label holder for 1 by 8-inch signaling labels. We use this holder at Flexpipe to show information on structures about their function, what parts should go on a shelf or a rack, and for all sorts of structures such as supermarkets, flowracks, carts, and racks. You can also use it to color code structures.
The AL-TAG1 is easy to cut with an Exacto knife if you need to make it smaller or if you want to make two 1 by 4-inch tags.
A Flexpipe Product
![]()
| ESD Safe | No |
| Series | Pipe |
| Color | Clear |
| Material | Plastic |
| Length | 1.125" (28.56mm) |
| Width | 8.00" (203.2mm) |
| Height | 1.125" (28.58mm) |
| Weight | 0.062000 |
The AL-TAG1 is a hard plastic label holder for 1 by 8-inch signaling labels. We use this holder at Flexpipe to show information on structures about their function, what parts should go on a shelf or a rack, and for all sorts of structures such as supermarkets, flowracks, carts, and racks. You can also use it to color code structures.
The AL-TAG1 is easy to cut with an Exacto knife if you need to make it smaller or if you want to make two 1 by 4-inch tags.
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Pipe Color Clear Material Plastic Length 1.125" (28.56mm) Width 8.00" (203.2mm) Height 1.125" (28.58mm) Weight 0.062000
-
- Description
The AL-TAG1 is a hard plastic label holder for 1 by 8-inch signaling labels. We use this holder at Flexpipe to show information on structures about their function, what parts should go on a shelf or a rack, and for all sorts of structures such as supermarkets, flowracks, carts, and racks. You can also use it to color code structures.
The AL-TAG1 is easy to cut with an Exacto knife if you need to make it smaller or if you want to make two 1 by 4-inch tags.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


