Related Products
-
Part No. 13-3947$1.69M8 x 60.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()9820
3/4" Connector Rod x 145" Profile
3/4" Connector Rod x 145" Profile
The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. There are options available in a clear or black anodize finish.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Machined |
| A | .750" |
| B | .262" |
| Weight | 0.037000 |
| Max Length (inches) | 150.000000 |
The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. There are options available in a clear or black anodize finish.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3754 | 2 | 5/16-18 x 2.250" Flanged Hex Head Bolt (FHHB) | |
| 13-3947 | 2 | M8 x 60.00mm Button Head Socket Cap Screw (BHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Machined A .750" B .262" Weight 0.037000 Max Length (inches) 150.000000
-
- Description
The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. There are options available in a clear or black anodize finish.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

