Related Products
-
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 9706$0.981.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side
My Wish Lists
()4700
Standard Tube Insert Kit with Roll Pin
Standard Tube Insert Kit with Roll Pin
The standard tube insert kit with roll pin is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, one flanged hex head bolt and a roll pin and is used to connect profiles together when their lengths are divisible by 1.50”. The roll pin provides a smooth, clean finish and eliminates the use of protruding hardware. The standard tube insert kit with roll pin requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services. Tip: Use a roll pin punch to install this product.
The standard tube insert kit with roll pin is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, one flanged hex head bolt and a roll pin and is used to connect profiles together when their lengths are divisible by 1.50”. The roll pin provides a smooth, clean finish and eliminates the use of protruding hardware. The standard tube insert kit with roll pin requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services. Tip: Use a roll pin punch to install this product.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Finish | Mill |
| Color | N/A |
| Thread | 5/16-18 |
| A | 1.500" |
| B | .138" |
| C | 3.226" |
| D | 1.500" |
| Weight | 0.186000 |
The standard tube insert kit with roll pin is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, one flanged hex head bolt and a roll pin and is used to connect profiles together when their lengths are divisible by 1.50”. The roll pin provides a smooth, clean finish and eliminates the use of protruding hardware. The standard tube insert kit with roll pin requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services. Tip: Use a roll pin punch to install this product.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 4600 | 1 | Standard Tube Insert | |
| 9760 | 1 | Roll Pin | |
| 3753 | 1 | 5/16-18 x 2.000" Flanged Hex Head Bolt (FHHB) |
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Finish Mill Color N/A Thread 5/16-18 A 1.500" B .138" C 3.226" D 1.500" Weight 0.186000
-
- Description
The standard tube insert kit with roll pin is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, one flanged hex head bolt and a roll pin and is used to connect profiles together when their lengths are divisible by 1.50”. The roll pin provides a smooth, clean finish and eliminates the use of protruding hardware. The standard tube insert kit with roll pin requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services. Tip: Use a roll pin punch to install this product.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
