Related Products
-
Part No. 4302-Black$8.0515 Series & Ready Tube 2 Hole - Inside Corner Bracket
My Wish Lists
()9705-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with no pre-drilled holes and a single 1.50” flange on one side. This profile lends itself to applications where you need an aesthetic look and clean, smooth surface such as framing, displays, trade show booths or retail kiosks.
9705-Black-FB
1.50” X 1.50” P-Tube Profile - No Pre-Drilled Holes - Single 1.50” Flange on One Side
1.50” X 1.50” P-Tube Profile - No Pre-Drilled Holes - Single 1.50” Flange on One Side
| ESD Safe | Yes |
| Max Length (inches) | 150.000000 |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | N/A |
| Moment of Inertia - IY | N/A |
| Surface Area | 0.8691 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1033 per inch |
| Weight | 0.103300 |
9705-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with no pre-drilled holes and a single 1.50” flange on one side. This profile lends itself to applications where you need an aesthetic look and clean, smooth surface such as framing, displays, trade show booths or retail kiosks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 150.000000 Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock N/A Moment of Inertia - IX N/A Moment of Inertia - IY N/A Surface Area 0.8691 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1033 per inch Weight 0.103300
-
- Description
9705-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with no pre-drilled holes and a single 1.50” flange on one side. This profile lends itself to applications where you need an aesthetic look and clean, smooth surface such as framing, displays, trade show booths or retail kiosks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


