Related Products
-
Part No. 11-6714$0.47M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 1050$0.351.00” X 0.50” T-Slotted Profile - Single Open T-Slot -
Part No. 2040$2.072.00” X 4.00” T-Slotted Profile - Twelve Open T-Slots
My Wish Lists
()8901
10 Series Standard Slide-in T-Nut
10 Series Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Custom T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Mill |
| Color | Black or Bright |
| A | Per Your Specifications |
| B | Per Your Specifications |
| C | .431" |
| D (Thread) | Per Your Specifications |
| E | .171" |
| Weight | 0.019000 |
| Max Length (inches) | 145.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Custom T-Nut Material Steel Grade 1215 Finish Mill Color Black or Bright A Per Your Specifications B Per Your Specifications C .431" D (Thread) Per Your Specifications E .171" Weight 0.019000 Max Length (inches) 145.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-