Related Products
-
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 3050$0.3510-32 x .500" Button Head Socket Cap Screw (BHSCS) -
Part No. 1517$0.781.50” X 1.50” Quarter Round T-Slotted Profile - Two Open T-Slots
My Wish Lists
()8900-36
15 Series Standard Slide-in T-Nut
15 Series Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series |
| Type | T-Nut Profile |
| Material | Steel |
| Grade | 1215 |
| Finish | Mill |
| Color | Black or Bright |
| A | 36.000" |
| B | Per Your Specifications |
| C | .625" |
| D (Thread) | Per Your Specifications |
| E | .243" |
| Weight | 1.440000 |
| Max Length (inches) | 36.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Type T-Nut Profile Material Steel Grade 1215 Finish Mill Color Black or Bright A 36.000" B Per Your Specifications C .625" D (Thread) Per Your Specifications E .243" Weight 1.440000 Max Length (inches) 36.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-