Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()8601
Stanchion Profile
Stanchion Profile
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a clear or black anodize finish. ”
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 72.000000 |
| Color | Natural |
| Process | Extruded |
| A | 2.520" |
| B | .520" |
| C | .750" |
| D | 1.500" |
| E | 3.000" |
| Weight | 0.456000 |
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a clear or black anodize finish. ”
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 72.000000 Color Natural Process Extruded A 2.520" B .520" C .750" D 1.500" E 3.000" Weight 0.456000
-
- Description
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a clear or black anodize finish. ”
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

