Related Products
My Wish Lists
()8561
Deadbolt Latch Profile
Deadbolt Latch Profile
The deadbolt latch profile can be cut to your desired length. It is strong and corrosion-resistant, ideal for a deadbolt latch in guarding and enclosure applications. There are options available in a clear or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | 1.500" |
| B | .750" |
| C | .313" |
| D | .187" |
| E | .312" |
| F | .201" |
| Weight | 0.048000 |
The deadbolt latch profile can be cut to your desired length. It is strong and corrosion-resistant, ideal for a deadbolt latch in guarding and enclosure applications. There are options available in a clear or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A 1.500" B .750" C .313" D .187" E .312" F .201" Weight 0.048000
-
- Description
The deadbolt latch profile can be cut to your desired length. It is strong and corrosion-resistant, ideal for a deadbolt latch in guarding and enclosure applications. There are options available in a clear or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

