Related Products
-
Part No. 6423$91.6010 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6424$119.9010 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6723$84.2210 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing
My Wish Lists
()8527
Double Flange Bearing Profile: 10 Series
Double Flange Bearing Profile: 10 Series
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 3.938" |
| B | 2.006" |
| C | 1.218" |
| D | .312" |
| E | .906" |
| F | .654" |
| G | .876" |
| H | 1.062" |
| J | 2.318" |
| K | .156" |
| Weight | 0.117000 |
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 3.938" B 2.006" C 1.218" D .312" E .906" F .654" G .876" H 1.062" J 2.318" K .156" Weight 0.117000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
