Related Products
-
Part No. 6425-Black$81.8810 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6726-Black$95.7910 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 6725-Black$72.8510 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing
My Wish Lists
()8526-Black
Double Flange Bearing Profile: 10 Series
Double Flange Bearing Profile: 10 Series
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 2.936" |
| B | 1.000" |
| C | 1.218" |
| D | .312" |
| E | .906" |
| F | .656" |
| G | .886" |
| H | 1.062" |
| J | 1.312" |
| K | .156" |
| Weight | 0.098000 |
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 2.936" B 1.000" C 1.218" D .312" E .906" F .656" G .886" H 1.062" J 1.312" K .156" Weight 0.098000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
