Related Products
-
Part No. 3490$3.03Bolt Assembly: 1/4-20 x .375" Black SHCS and Roll-In T-Nut with Flex Handle - Black Zinc
My Wish Lists
()6425-Black
10 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
10 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 1.218" |
| B | .312" |
| C | .906" |
| D | .094" |
| E | 1.624" |
| F | .156" |
| G | 1.312" |
| H | .306" |
| J | .656" |
| K | .156" |
| L | 2.936" |
| M | 1.875" |
| N | .938" |
| P | .438" |
| Q | .343" |
| R | 1.468" |
| S | 1.000" |
| T | #8 FHS |
| U | .265" |
| V | .257" |
| W | 2.250" |
| X | 1.000" |
| Y | .438" |
| Z | .406" |
| Weight | 0.205000 |
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 1.218" B .312" C .906" D .094" E 1.624" F .156" G 1.312" H .306" J .656" K .156" L 2.936" M 1.875" N .938" P .438" Q .343" R 1.468" S 1.000" T #8 FHS U .265" V .257" W 2.250" X 1.000" Y .438" Z .406" Weight 0.205000
-
- Description
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Instructions
-

