Related Products
-
Part No. 2515$9.1815 Series & Ready Tube Double Arm Narrow Panel Retainer -
Part No. 2518$18.5715 Series & Ready Tube Double Arm Narrow Mesh Retainer with Narrow Backing Plate -
Part No. 2517$9.6615 Series & Ready Tube Double Arm Narrow Mesh Retainer
My Wish Lists
()8513
Double Retainer Profile - Fractional
Double Retainer Profile - Fractional
The double retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
The double retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | .840" |
| B | .250" |
| C | 1.500" |
| D | 1.523" |
| E | 4.523" |
| F | .590" |
| Weight | 0.142000 |
The double retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A .840" B .250" C 1.500" D 1.523" E 4.523" F .590" Weight 0.142000
-
- Description
The double retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-