15 Series & Ready Tube Double Arm Narrow Mesh Retainer with Narrow Backing Plate
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series
Part Number
Qty
Description
3320
1
Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
Mount to Backing Plate
Series
Part Number
Qty
Description
3114
2
5/16-18 x .750" Button Head Socket Cap Screw (BHSCS)
Mount to RT Profile
Series
Part Number
Qty
Description
3960
1
Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer and two narrow backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.