Related Products
-
Part No. 2432$8.2615 Series & Ready Tube Single Arm Narrow Mesh Retainer -
Part No. 2433$11.2115 Series & Ready Tube Single Arm Wide Panel Retainer -
Part No. 2431$12.0515 Series & Ready Tube Single Arm Wide Mesh Retainer
My Wish Lists
()8511
Single Retainer Profile - Fractional
Single Retainer Profile - Fractional
The single retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
The single retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | .250" |
| B | 1.500" |
| C | 1.379" |
| D | 2.879" |
| E | .590" |
| F | .840" |
| Weight | 0.093000 |
The single retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A .250" B 1.500" C 1.379" D 2.879" E .590" F .840" Weight 0.093000
-
- Description
The single retainer profile can be cut to your desired length. There are options available in clear or black anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-