Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
2432
15 Series & Ready Tube Single Arm Narrow Mesh Retainer
15 Series & Ready Tube Single Arm Narrow Mesh Retainer
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 2.879" |
| B | .500" |
| C | .328" |
| D | .750" |
| E | .344" |
| F | 1.406" |
| G | .328" |
| H | .250" |
| J | .250" |
| K | 1.379" |
| L | .590" |
| M | .840" |
| N | 1.500" |
| Weight | 0.113000 |
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 1 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 3960 | 1 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 2.879" B .500" C .328" D .750" E .344" F 1.406" G .328" H .250" J .250" K 1.379" L .590" M .840" N 1.500" Weight 0.113000
-
- Description
The single arm narrow mesh retainer is used to mount a mesh panel when it is recessed within the T-slot or on the profile frame. It provides stability and reduces vibration while also being a strong fastening option that is simple to use and can be easily repositioned. The single arm narrow mesh retainer is frequently used when mounting one mesh panel to a profile or in instances when larger profile series are used to mount two mesh panels. It has a slotted hole to allow for positioning so that the bolt doesn’t crash into the mesh. The mesh retainer requires a backing plate. The suggested hardware to mount the retainer to the T-slot is listed on the "Suggested Hardware" tab while the hardware for the backing plate should be based on the panel type and thickness.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 1 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc

3960 1 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc Mount to RT Profile
Series Part Number Qty Description
-
CAD Files
-
CAD Files
-

